Part Number: P018-006-AOR
Connects a PDU or UPS system with a C14 input port to network hardware, such as computers, servers and storage drives, with C15 power connectors.
- Easy-to-identify orange SJT jacket and fully molded orange ends
- Flexible 14 AWG wire for easy routing
- 250V/15A rating
- UL-listed
- Recommended for Cisco®, HP and other C15-compatible hardware
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects PDU or UPS system with C14 input to network hardware with C15 power connectors
- Ideal for replacing an old or lost cord
- Recommended for Cisco, HP and other C15-compatible hardware
Color-Coded Cable and Connectors
- Colored orange for easy identification in crowded rack or workstation
Optimum Construction
- 14 AWG wire
- Flexible SJT jacket
- 250V/15A rating
- UL-listed
Specifications
OVERVIEW
| UPC Code | 037332199171 |
| Product Type | PDU Extension Power Cord |
| Device Compatibility | Network Switch; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C15 |
| Connector Style | Straight |
PHYSICAL
| Color | Orange |
| Plug Color | Orange |
| Cable Jacket Color | Orange |
| Connector Color | Orange |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Power Cord Color | Orange |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.90 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.71 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images