Part Number: P586-003-HD-V2A

HDCP 2.2-compliant cable connects the Mini DisplayPort (mDP) or Thunderbolt port on your PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or television.
- Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
- Compliant with latest HDCP 2.2 standards and EDID
- No separate power adapter required
- High-grip HDMI plug prevents accidental disconnections
- 3-year limited warranty
Features
- Connects mDP or Thunderbolt PC, Mac or tablet to a 4K-enabled HDMI monitor, projector or HDTV
- Recommended for displaying video on a large monitor or digital sign
- mDP and high-grip HDMI male connectors
- No separate power adapter required
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports HDCP 2.2, audio and EDID
- Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
- Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Special high-grip HDMI plug prevents accidental disconnections
- Integral strain relief provides cable and connectors with flexibility and reduces stress
Specifications
OVERVIEW
UPC Code | 037332200631 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
HDR Support | No |
Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | mDP: 5.0mm, HDMI: 7.3mm |
Wire Gauge (AWG) | mDP: 32, HDMI: 30 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 90%, Non-Condensing |
Storage Humidity Range | 10% to 90%, Non-Condensing |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2a |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Application Diagram for P586 HD V2A Series (German)
- Application Diagram for P586 HD V2A Series (English)
- Application Diagram for P586 HD V2A Series (Spanish)
- Application Diagram for P586 HD V2A Series (French)
Product Images