Part Number: P560-100-HD
This Model has been retired and replaced by P560-100. More information for the P560-100-HD is available on the model support page
Signal Booster Strength
In some applications, a signal booster (Model Number: B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
Overview
This High-Definition DVI Dual-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. 24 AWG wire and gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards that are specified as Dual Link. Both DVI connectors are molded, have integral strain relief for long life reliability, and ferrite collars to drain off extraneous electrical interference. In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
Features
- 24AWG High Definition Cable
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Dual Link digital signalling for transmission speeds to 9.9Gbps
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projector
- In most applications, a signal booster (B120-000) will need to be used with this cable to ensure a signal strong enough for your display.
System Requirements
- DVI monitor and computer
Package Includes
- 100-ft. (30.5 m) DVI High Definition Dual Link TMDS Cable (DVI-D M/M)
Specifications
OVERVIEW
| UPC Code | 037332177872 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 100 |
| Cable Length (in.) | 1200 |
| Shipping Dimensions (hwd / in.) | 5.00 x 10.70 x 15.00 |
| Shipping Weight (lbs.) | 9.50 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P560-Series DVI Dual Link TMDS Cables
https://tripplite.eaton.com/video/p560-series-dvi-dual-link-tmds-cables/63608
Product Images