Part Number: P585-003
Extends your existing Mini DisplayPort (mDP) connection by 3 ft
- Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Premium foil and braid shielding
- Molded nickel-plated connectors and gold-plated contacts
- Supports DisplayPort™ v1.2a and HDCP 2.2
- Connects to mDP, Thunderbolt™ or Thunderbolt 2 port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Female connector attaches to current mDP cable to add length
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
- Supports DisplayPort v1.2a and HDCP 2.2
- Recommended for devices with mDP, Thunderbolt or Thunderbolt 2 ports
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors and gold-plated contacts for optimal signal quality
- Integral strain relief for long life
- Twisted 32/32 AWG data/power lines
- Flexible PVC jacket and small footprint for easy installation in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332201607 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
| Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
| Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images