Part Number: P568-100-ACT
High-speed long-range premium cable connects two HDMI devices up to 100 ft. apart. Built-in signal booster avoids the expense and effort of connecting a repeater between two separate HDMI cables.
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Signal booster allows clean signal transmission up to 100-ft. (30.5 m).
- Built-in equalization control allows manual image adjustment
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated connectors for optimal signal transfer
- 3-year limited warranty
Overview
The P568-100-ACT Active High-Speed HDMI Cable (M/M) connects a computer, cable box or Blu-ray™ source to a high-definition monitor, projector or television up to 100-ft. (30.5 m) away. Its built-in signal booster allows a clean audio/video transmission without the effort and expense of adding an external repeater to your HDMI cable run. Plus, a built-in equalization control lets you manually adjust the display image to your liking.
The P568-100-ACT is recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio. It supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz. When used with an Apple® digital A/V adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-100-ACT is compliant with HDCP v1.3 standards. Note: if you are using a 4K monitor or source, you will need to reduce the resolution to 1080p as this is the highest resolution this cable can achieve.
The 100-ft. (30.5 m) molded 28 AWG cable features foil and braid shielding to deliver top-of-the-line signal quality and protection from crosstalk and EMI/RFI interference. Corrosion-resistant gold-plated connectors and contacts provide maximum conductivity and minimize data loss. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the cable easy to install in tight spaces.
Features
- Recommended for digital signage, boardroom and classroom presentations, point-of-sale displays, businesses and other applications that display HD video and multi-channel audio
Built-In Signal Booster for Long-Range Cable Needs
- Allows a clear A/V transmission up to 100-ft. (305 m)
- Eliminates expense and effort of adding external repeater to cable run
- Equalization control allows manual adjustment of display image
High Performance and Wide Compatibility
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Complies with HDCP v1.3 standards
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated black connectors for optimal signal transfer
- Fully molded 28 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332200686 |
| Product Type | Active Cable |
| Technology | HDMI |
| Cable Type | Active |
VIDEO
| Video Input | HDMI (MALE) |
| Video Output | HDMI (MALE) |
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
| Max 1280 x 720 (720p) Range (ft) | 100 |
| Max 1920 x 1080 (1080p) Range (ft) | 100 |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:0 |
| Maximum Signal Range (ft) | 100 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
AUDIO
| Audio Input | HDMI |
| Audio Output | HDMI |
| Audio Specification | Stereo Audio |
POWER
| Power Source Type | USB |
| Power Source | Receiver end only (Optional) |
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 1 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 9.5 mm |
| Wire Gauge (AWG) | 24 |
| Cable Length (ft.) | 100 |
| Cable Length (in.) | 1200 |
| Minimum Bend Radius | 95mm |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Cable |
| Unit Dimensions (hwd / in.) | 15.700 x 13.700 x 0.500 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | Yes |
| Ethernet Support | No |
| HDCP Specification | 1.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images