Product Status Current Model Number: B162-001-POE
HDMI over IP Encoder - 4K, 4:4:4, PoE, 328 ft. (100 m), TAA
Warranty
Your product is still covered under warranty if it was purchased after 6/16/2025.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Documentation
- Quick Start Guide 4K HDMI over IP Extender with Power over Ethernet (Models: B162-001-POE, B162-100-POE) Multiple Languages
- Quick Start Guide 4K HDMI over IP Extender with Power over Ethernet Models (B162-001-POE, B162-100-POE)
- Owner’s Manual HDMI over IP 4K Extender Transmitter with PoE: B162-001-POE HDMI over IP 4K Extender Receiver with PoE: B162-100-POE
- Product Datasheet
Product Warranty
Product Warranty Period (Worldwide)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B162-100-POE | HDMI over IP Decoder - 4K, 4:4:4, PoE, 328 ft. (100 m), TAA |
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |