Part Number: DDR1327NBMSC
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR1327NBMSC is available on the model support page
Overview
Dual swivel arms can be independently adjusted for angle and height to give you maximum flexibility in positioning your displays to fit your environment and comfort level. Move a screen closer to you, or push both screens out of your way when not in use. The monitor mount's 180° swivel and -80° to 90° tilt capability minimizes glare and provides comfortable viewing from multiple angles. The laptop mount swivels 180° with a 25° tilt capability. The monitor mount rotates 360° for viewing in portrait or landscape orientation.
Durable clamp attaches to most flat surfaces up to 2.4 inches thick for a firm grip. The unit supports monitors up to 22 lbs (9.9 kgs) and laptops up to 11 lbs (4.9 kgs). The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.
Features
- Clamps securely to most flat surfaces from 0.4 in. to 2.4 in.
- Fits most flat-panel displays from 13 to 27 in.
- Fits most laptops up to 15 in.
- Dual swivel arms adjust independently for angle and height
- Ideal for home and office use
Convenient One-Touch Adjustment
- Monitor mount swivels 180° with -80° to 90° tilt capability for comfortable viewing from multiple angles
- Laptop mount swivels 180° with 25° tilt capability
- Monitor mount rotates 360° for viewing in portrait or landscape orientation
Durable Metal Construction
- Monitor arm supports up to 22 lbs (9.9 kgs)
- Laptop arm supports up to 11 lbs (4.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
VESA Compliance
- Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
| UPC Code | 037332186225 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desk Clamp |
| Degrees of Motion | -80/+90 Tilt; 180 Swivel; 360 Rotate |
| Laptop Display Size (in.) | 5 - 15 |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 22 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 4.92 x 20.39 x 9.76 |
| Shipping Weight (lbs.) | 9.65 |
| Unit Dimensions (hwd / in.) | 12.520 x 33.860 x 4.450 |
| Unit Weight (lbs.) | 7.53 |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images