Part Number: DDR1327DCS
This Model has been retired and has not been replaced. An Owner's Manual and other information for the DDR1327DCS is available on the model support page
Overview
The VESA-compliant DDR1327DCS Dual Full Motion Flex Arm Desk Clamp attaches to your desk, table or workstation, allowing you to mount two monitors above it and free up valuable workspace. Ideal for home and office, the DDR1327DCS fits most flat-panel displays from 13 to 27 inches.
Dual swivel arms can be independently adjusted for angle and height to give you maximum flexibility in positioning your monitors to fit your environment and comfort level - Note: Arms cannot be positioned directly across from each other.. Move a screen closer to you, or push both screens out of your way when not in use. A 180° swivel and -80° to +90° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.
Durable clamp attaches to most flat surfaces up to 2.4 inches thick for a firm grip. Each swivel arm supports up to 22 lbs (9.9 kgs). The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.
Features
- Clamps securely to most flat surfaces from 0.4 in. to 2.4 in.
- Fits most flat-panel displays from 13 to 27 in.
- Dual swivel arms adjust independently for angle and height - Note: Arms adjust independently and cannot be positioned directly across from each other
- Ideal for home and office use
Convenient One-Touch Adjustment
- 180° swivel and -80° to +90° tilt capability provides comfortable viewing from multiple angles
- Full 360° rotation for viewing in portrait or landscape orientation
Durable Metal Construction
- Each swivel arm supports up to 22 lbs (9.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
VESA Compliance
- Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
| UPC Code | 037332187116 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Full |
| Mounting Location | Desk Clamp |
| Degrees of Motion | -80/+90 Tilt; 180 Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 22 |
| Number of Displays | 2 |
| Shipping Dimensions (hwd / in.) | 4.90 x 9.70 x 20.40 |
| Shipping Weight (lbs.) | 8.80 |
| Unit Dimensions (hwd / in.) | 12.520 x 33.860 x 4.450 |
| Unit Weight (lbs.) | 6.56 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Desk Mounts for Flat-Panel Displays
https://tripplite.eaton.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images