Part Number: U040-C3M-C-5A

- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports
Package Includes
- U040-C3M-C-5A USB-C to USB-C Cable, USB-IF, M/M, 3 m
Specifications
OVERVIEW
UPC Code | 037332241313 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.5MM |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 118 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Product Certifications | USB-IF |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-006-C3A-ST | 120W Multi-Device Charging Station - 60W USB-C, 2x 20W USB-C, and 3x USB-A Ports for Smartphone, Tablet and Apple Watch with Storage | |
U280-C02-63W-1B | Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W | |
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White | |
U280-W02-68C2-G | Dual-Port Compact USB-C Wall Charger - GaN Technology, 68W PD Charging (50W+18W), White | |
U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images