Part Number: P006-18N-2
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual computers, monitors or other compatible peripherals
- Y splitter power cable is ideal replacement for worn-out or missing cable
- NEMA 5-15P plug connects to AC power; C13 plugs connect to devices’ C14 inlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Computer or other devices with C14 power connectors
Package Includes
- P006-18N-2 Y Splitter Power Cable, 1.5 ft., Black
Specifications
OVERVIEW
| UPC Code | 037332213938 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Scanner; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P |
| Side B - Connector 1 | (2) IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 7.7mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 18 |
| Cable Length (ft.) | 1.5 |
| Shipping Dimensions (hwd / in.) | 0.50 x 11.50 x 14.00 |
| Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |