Listed below are Plug and Outlet Types by category. If you would like to use these images or save them for reference, right click on the image and select "save picture/file as".
IEC Connectors:
IEC-320-C13
IEC-320-C14
IEC-320-C19
IEC-320-C20
NEMA Outlets:
5-15R
5-20R
L5-20R
L5-30R
6-15R
6-20R
L6-20R
L6-30R
L14-30R
NEMA L22-30R
NEMA L22-30P
NEMA L22-20R
NEMA L22-20P
NEMA L21-30R
NEMA L21-30P
NEMA L21-20R
NEMA L21-20P
NEMA L15-30R
NEMA L15-30P
NEMA L15-20R
NEMA L15-20P
IEC-309 60A 3P+E
IEC-309 32A 3P+N+E
IEC-309 32A 2P+E
IEC-309 30A 3P+N+E
IEC-309 30A 3P+E
IEC-309 16A 3P+N+E
50A HUBBELL CS8365C
50A HUBBELL CS8365C Plug
Nema Plugs:
5-15P
5-20P
L5-20P
L5-30P
L6-20P
L6-30P
L14-30P
6-15P
NEMA L22-30P
NEMA L22-20P
NEMA L21-30P
NEMA L21-20P
NEMA L15-30P
NEMA L15-20P
IEC-309 60A 3P+E
IEC-309 32A 3P+N+E
IEC-309 32A 2P+E
IEC-309 30A 3P+N+E
IEC-309 30A 3P+E
IEC-309 16A 3P+N+E