Part Number: SEC6K
Theft-deterrent cable with keyed lock anchors to table, desk or any other fixed structure to keep your computer and its contents secure. Compatible with security slot found on almost all laptops and docking stations.
- Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
- Top-security lock built using nickel-plated zinc alloy
- Ideal for retail, commercial and institutional environments
- Attaches firmly to table, desk or other fixed structure
- Cable coated in protective PVC
- 1-year limited warranty
Overview
The SEC6K Keyed Laptop Security Lock helps prevent thieves from walking off with your valuable computer when your back is turned. Quick, easy security for laptops and docking stations with a built-in security slot, the 6-ft. (1.83 m) cable attaches tightly to a table, desk or other fixed structure. Coated with protective PVC to deter theft, the cable resists cuts and tampering. The top-security lock is engineered using nickel-plated zinc alloy and connects to your device's security slot. Two keys are included to ensure you always have a spare. Essential for the office, classroom or anywhere else you need to maintain the utmost safety of your private information.
Features
- Compatible with security slot found on almost all laptops and docking stations.
- Theft-deterrent 6-ft. (1.83 m) cable resists cuts and tampering
- Top-security lock built using nickel-plated zinc alloy
- Attaches firmly to table, desk or other fixed structure
- Cable coated in protective PVC
- Includes 2 keys
Specifications
OVERVIEW
| UPC Code | 037332200525 |
| Accessory Type | Laptop Lock |
| Accessory Class | Laptop & Tablet Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.50 x 5.80 x 8.50 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.000 x 72.000 x 0.000 |
| Unit Weight (lbs.) | 0.55 |
FEATURES & SPECIFICATIONS
| Tools Necessary | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images