Part Number: P582-012-HD-V2A

HDCP 2.2-compliant cable connects the DisplayPort output on your PC or Mac to a 4K-enabled HDMI monitor, projector or television.
- Supports video resolutions up to 4K @ 60 Hz (3840 x 2160)
- Compliant with latest HDCP 2.2 standards and EDID
- No separate power adapter required
- High-grip HDMI plug prevents accidental disconnections
- 3-year limited warranty
Features
- Connects DisplayPort PC or Mac to a 4K-enabled HDMI monitor, projector or HDTV
- Recommended for displaying video on a large monitor or digital sign
- DisplayPort and high-grip HDMI male connectors
- No separate power adapter required
- Supports UHD video resolutions up to 4K @ 60 Hz (3840 x 2160), as specified in HDMI 2.0
- Supports HDCP 2.2, audio and EDID
- Active adapter compatible with Single-Mode and Dual-Mode (DP++) DisplayPort output
- Recommended for graphics cards, such as AMD Eyefinity, that don’t output DP++ signals.
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Special high-grip HDMI plug prevents accidental disconnections
- Integral strain relief provides cable and connectors with flexibility and reduces stress
Specifications
OVERVIEW
UPC Code | 037332200754 |
Product Type | Active Cable |
Technology | HDMI; DisplayPort |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 12 |
Cable Length (in.) | 144 |
Shipping Dimensions (hwd / in.) | 0.50 x 10.00 x 12.00 |
Shipping Weight (lbs.) | 0.60 |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images