Part Number: P582-025 TAA
Converts a DisplayPort audio/video signal for display on an HDMI monitor, projector or television.
- Supports video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- No separate adapter required
- Designed for Dual-Mode DisplayPort graphics cards
- Gold-plated contacts
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Overview
The P582-025 DisplayPort to HDMI Adapter Cable connects a DisplayPort computer to the HDMI port on a monitor, projector or television. With a DisplayPort male connector on one end and an HDMI male connector on the other, this cable requires no separate adapter. It lets you use your existing HDMI display instead of buying a new DisplayPort monitor.
Ideal for displaying crystal-clear video on a large monitor or digital sign, this 25-ft. (7.62 m) cable supports high-definition video resolutions up to 1920 x 1080 (1080p), as well as rich, full audio (if your DisplayPort card supports audio passthrough) and HDCP (High-Definition Content Protection). This in-line passive adapter is designed for use with Dual-Mode (DP++) DisplayPort graphics cards.
Nickel-plated connectors and gold-plated contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Flexible PVC jacket makes the cable easy to install in tight corners and other areas where space is restricted.
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- DisplayPort and HDMI male connectors
- No separate adapter required
Vibrant Video and Sound Quality
- Supports high-definition video resolutions up to 1920 x 1080 (1080p)
- Supports audio and HDCP
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
Superior Materials for Superior Performance
- Nickel-plated connectors and gold-plated contacts for excellent conductivity
- Integral strain relief for long life
- Flexible PVC jacket for easy installation in tight corners
System Requirements
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P582-020-HD-V2A
Package Includes
- P582-025 DisplayPort to HDMI Adapter Cable (M/M), 25-ft. (7.62 m)
Specifications
OVERVIEW
| UPC Code | 037332192882 |
| Product Type | Passive Cable |
| Technology | HDMI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.5mm |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 25 |
| Cable Length (in.) | 300 |
| Shipping Dimensions (hwd / in.) | 0.50 x 12.00 x 9.60 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images