Part Number: P781-006
- Molded HD15 Male/Female, 6-ft. (1.83 m)
- Double Shielded
- For Daisy Chaining B040 and B042 KVM switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Molded HD15 Male/Female Daisy-Chain cable, specifically wired for B040- and B042-Series KVM switches. Double shielded and fully molded construction for optimum video transfer and long life.
Features
- Daisy Chain cable for B040 and B042 series KVM switches
- Fully molded construction, with double shielding
- HD15 Male/Female 6-ft. (1.83 m)
System Requirements
Use only with B040 and B042 series KVM switches, to daisy chain additional KVM switches.
Package Includes
6-ft. (1.83 m) HD15 Male/Female B040 / B042 KVM Daisy Chain Cable
Specifications
OVERVIEW
| UPC Code | 037332146496 |
| Accessory Type | Daisy-Chain Cable |
| Accessory Class | KVM Switch Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 8.00 x 10.00 x 0.50 |
| Shipping Weight (lbs.) | 0.47 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B040-008-19 | NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA | |
| B040-016-19 | NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD, TAA | |
| B042-004 | 4-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display | |
| B042-008 | 8-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display | |
| B042-016 | 16-Port 1U Rack-Mount USB/PS2 KVM Switch with On-Screen Display |
Documents & Downloads
Declarations of Conformity
Product Images