Part Number: P569-003-MF-APM
High-speed HDMI cable with panel-mounted female connector extends your HDMI signal and provides a female panel-mount connection for use in a trade show booth, retail kiosk, podium, or the front panel of a computer. Ideal for digital signage, home theater, professional audio/video and data center applications.
- Male end connects high-definition equipment
- Panel-mount female end attaches with included hardware
- Corrosion-resistant gold-plated molded connectors
- Shielded 28 AWG wire
- Flexible PVC jacket with integral strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Extends HDMI interface in a digital signage, home theater, professional audio/video or data center application
- Female end mounts to a trade show booth, retail kiosk, teacher’s or lecturer’s podium or the front panel of a computer
Premium Construction for Premium Performance
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Fully molded construction with integral strain relief for durability and long life
- Flexible PVC jacket easy to install in tight spaces
- Shielded 28 AWG wire
Specifications
OVERVIEW
| UPC Code | 037332191755 |
| Technology | HDMI |
CONNECTIONS
| Side A - Connector 1 | HDMI (FEMALE) - PANEL MOUNT |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.17 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) | |
| P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) | |
| P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images