Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P032-02M-EU
Connects a server or PC with a C14 inlet to a PDU or UPS with C19 outlets.
- Recommended for powering computers, servers, routers and other network devices
- 2-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing power extension cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Power Cord Connects Data Center Equipment to Reliable AC Power
This VDE-compliant power cable connects a computer, server, router or other device with a C14 power inlet to a PDU, UPS system or surge protector with C19 outlets. It can also extend an existing power connection up to two meters (6.6 feet). The P032-02M-EU features an IEC-320-C20 end for connecting to an AC power source or cord and an IEC-320-C13 end for connecting to a data center device.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
| UPC Code | 037332281012 |
| Product Type | Power Extension Cord |
| Device Compatibility | Computer; PDU; UPS |
| Country/Region | Europe; UK |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C20 |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Power Cord Jacket Type | H05VV-F |
| Cable Outer Diameter (OD) | 8.2 mm |
| Number of Conductors | 3 |
| Conductor Gauge | 48/0.2AS |
| Wire Gauge (AWG) | 16 |
| Power Cord Color | Black |
| Cable Length (ft.) | 6.56 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
| Shipping Weight (lbs.) | 0.62 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.419 |
ENVIRONMENTAL
| Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
| Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
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
| PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack | |
| PLC19BK | Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack | |
| PLC19BL | Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack | |
| PLC19RD | Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack |
Documents & Downloads
Declarations of Conformity
Product Images