Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Connects high-output devices with C19/C20 power connectors, including routers and blade servers.

  • Recommended for powering blade server chassis and other high-output devices
  • 2-meter length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing power extension cord
  • VDE-compliant H05VV-F jacket allows use in European IT applications

Features

Power Cord Connects High-Output Data Center Equipment to Reliable AC Power
This VDE-compliant power cable connects a router, blade server or other high-output network device with a C20 power inlet to a PDU, UPS system or surge protector with C19 outlets. It can also extend an existing power connection up to two meters (6.6 feet). The P036-02M-EU features an IEC-320-C20 end for connecting to an AC power source or cord and an IEC-320-C19 end for connecting to a blade server chassis or other high-output device.

H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.

Package Includes

P036-02M-EU C19 to C20 Power Extension Cord, 2 m (6.6 ft.), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332281029
Product TypePDU Extension Power Cord
Device CompatibilityNetwork Switch; PDU; Router; Server; UPS
Country/RegionEurope
INPUT
Maximum Input Amps16
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C19
Connector StyleStraight
PHYSICAL
ColorBlack
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Power Cord Jacket TypeH05VV-F
Cable Outer Diameter (OD)8.2 mm
Number of Conductors3
Conductor Gauge48/0.2AS
Wire Gauge (AWG)16
Power Cord ColorBlack
Cable Length (ft.)6.56
Shipping Dimensions (hwd / in.)10.00 x 7.99 x 0.50
Shipping Weight (lbs.)0.64
Unit Dimensions (hwd / in.)10.000 x 7.990 x 0.500
Unit Packaging TypePolybag
Unit Weight (lbs.)0.399
ENVIRONMENTAL
Operating Temperature Range5° to 158°F (-15° to 70°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range20% TO 80% RH, NON-CONDENSING
Storage Humidity Range20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Documents & Downloads

Declarations of Conformity

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.