Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P054-03M-EU
Connects a computer, server or drive with a C14 plug to a Schuko wall outlet.
- 3-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing power cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Power Cord Connects Data Center Equipment to Reliable AC Power
This VDE-compliant power cable connects a computer, server or drive with a C14 plug to a PDU, UPS or surge protector with Schuko outlets. Or you can extend an existing power connection up to three meters (9.8 feet). The P054-03M-EU features a CEE 7/7 Schuko end for connecting to an AC power source and an IEC-320-C13 end for connecting to a network device in a data center or other IT application.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
| UPC Code | 037332280923 |
| Product Type | Power Extension Cord |
| Device Compatibility | Computer; PDU; Server |
| Country/Region | Europe |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 250 |
CONNECTIONS
| Side A - Connector 1 | CEE 7/7 SCHUKO PLUG |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Power Cord Jacket Type | H05VV-F |
| Cable Outer Diameter (OD) | 7.0 mm |
| Number of Conductors | 3 |
| Conductor Gauge | 32/0.20AS |
| Wire Gauge (AWG) | 17 |
| Power Cord Color | Black |
| Cable Length (ft.) | 9.84 |
| Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
| Shipping Weight (lbs.) | 0.67 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.43 |
ENVIRONMENTAL
| Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
| Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Documents & Downloads
Declarations of Conformity
Product Images