Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/7/2025

Features

  • 11.5kW Local Metered Power Distribution Unit / rack PDU (rPDU)
  • 380-415V IEC-309 Red 16/20A (3P+N+E) 3-phase input connection
  • 208-240V output with 36 C13 & 9 C19 single phase output receptacles
  • Supports 50/60Hz worldwide applications
  • 0U / 1778mm vertical rackmount installation supported
  • Outlets are arranged in 3 local metered 15 outlet load banks
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included) for other mounting applications
  • TAA Compliant

Package Includes

  • Local Metered rackmount PDU with pre-installed mounting buttons
  • Cord retention brackets
  • Spare installation buttons (2 9mm / 4 6mm)
  • Rack mounting brackets
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332163912
PDU TypeLocal Metered
INPUT
Input Phase3-Phase
PDU Input Voltage360; 380; 400; 415
Recommended Electrical ServiceThree-phase 16A 360-415V service
Maximum Input Amps16
Maximum Input Amps DetailsAgency de-rated to 16A continuous
PDU Plug TypeIEC-60309 16/20A RED (3P+N+E)
Input Cord Length (ft.)6
OUTPUT
Output Capacity Details11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V), 10kW (360/208V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(36) C13; (9) C19
Output Nominal Voltage208-240V
USER INTERFACE, ALERTS & CONTROLS
Reported Load SegmentsSupports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-N feeds black outlets; L2-N feeds dark-gray outlets; L3-N feeds light-gray outlets
Front Panel LCD DisplaySet of 3 digital meters report per-phase output current in amps (L1, L2, L3)
PHYSICAL
Material of ConstructionMetal
Rack Height  0U
Form Factors SupportedVertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)6.00 x 6.50 x 76.00
Shipping Weight (lbs.)14.60
Unit Dimensions (hwd / in.)70.000 x 2.200 x 1.930
Unit Weight (lbs.)9.00
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
STANDARDS & COMPLIANCE
Product CertificationsIEC 62368-1; RETIE (Colombia); NOM (Mexico); UL 62368-1
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.