Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P047-03M-EU
Connects a server or PC with a C20 plug to a PDU or UPS with C13 outlets.
- Recommended for powering computers, servers, drives and other network devices
- 3-meter length allows flexibility in placing devices in relationship to AC outlet
- Ideal replacement for a worn-out or missing power cord
- VDE-compliant H05VV-F jacket allows use in European IT applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Power Cord Connects Equipment in Small Data Centers to Reliable AC Power
This VDE-compliant power cable connects a computer, server, hard drive or other device with a C20 plug to a PDU, UPS system or surge protector with C13 outlets. It can also extend an existing power connection up to three meters (9.8 feet). The P047-03M-EU features an IEC-320-C14 end for connecting to an AC power source and an IEC-320-C19 end for connecting to a device in a small data center or office workstation application that does not require a heavy-gauge connection.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 1.5mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks, workstations and other IT applications in Europe.
Specifications
OVERVIEW
| UPC Code | 037332281050 |
| Product Type | Power Extension Cord |
| Device Compatibility | PDU; Server; UPS |
| Country/Region | Europe |
INPUT
| Maximum Input Amps | 10 |
| Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Power Cord Jacket Type | H05VV-F |
| Cable Outer Diameter (OD) | 8.2 mm |
| Number of Conductors | 3 |
| Conductor Gauge | 48/0.2AS |
| Wire Gauge (AWG) | 16 |
| Power Cord Color | Black |
| Cable Length (ft.) | 9.8 |
| Shipping Dimensions (hwd / in.) | 10.98 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.73 |
| Unit Dimensions (hwd / in.) | 10.980 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
| Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
| Relative Humidity | 10 ~ 65% RH, Non-Condensing |
| Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
| Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); REACH; RoHS; UKCA |