Part Number: P566-010-MINI
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Mini HDMI to DVI adapter cable allows you to connect digital cameras, camcorders and other digital devices with mini HDMI connectors directly to your DVI-enabled monitor. It also connects digital devices with DVI connectors directly to your HDMI-enabled monitor. It features 24K gold-plated connectors, and supports computer video resolutions up to 1920 x 1200 or HD resolutions up to 1080p. The Mini HDMI to DVI adapter does not support audio.
Features
- 10-ft. (3.05 m), Mini HDMI to DVI Adapter cable
- Premium double shielded digital video cable
- 24K gold-plated connectors provide optimal signal transfer
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- RoHS Compliant
Specifications
OVERVIEW
| UPC Code | 037332186072 |
| Product Type | Passive Cable |
| Technology | DVI; HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
| Side A - Connector 1 | MINI HDMI (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.39 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P566-XXX-MINI (German)
- Application Diagram for P566-XXX-MINI (English)
- Application Diagram for P566-XXX-MINI (Spanish)
- Application Diagram for P566-XXX-MINI (French)
Product Images