Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Flexible 8-port KVM switch allows you to control 8 computers with audio using a single keyboard, mouse and DVI monitor. Ideal for IT managers needing centralized access to digital and analog servers.

  • Cascade up to 3 levels and control up to 512 computers at once
  • Multi-view mode—stack up to 4 units, display up to 4 monitors
  • On-Screen Display (OSD) in 8 languages for international use
  • Dual-tier password protection for superior security
  • Upgradable firmware to ensure up-to-date operation
  • 3-year limited warranty

Overview

The B024-DUA8-SL DVI/USB KVM Switch allows you to control eight computers with audio using a single DVI monitor, USB keyboard and USB mouse. Plus, by cascading up to three levels of KVM switches, you can control up to 512 computers at the same time.

Recommended for IT managers needing centralized access to a variety of digital and analog servers, this DVI/USB KVM switch also supports a VGA display when connected to a DVI to VGA adapter (P556-Series).

The DVI-I single-link connector supports digital video resolutions up to 1920 x 1200, including 1080p, and analog video resolutions up to 2048 x 1536. The multi-view installation feature lets you stack up to four KVM switches for connecting computers with up to four DVI outputs and displaying video on up to four console monitors, giving you flexibility in video output. A 3.5 mm microphone jack provides audio input to connected computers. A 3.5 mm audio jack provides 2.1-channel sound to connected speakers.

The OSD presents a text-based interface in eight different languages and allows backup of KVM configuration and user profile information. Dual-tier password protection enhances security for an administrator and up to four users. A DB9 cable is included for firmware upgrades that keep the KVM switch up to date with the latest technology. Easy front-panel access to USB 2.0 hub ports allows quick connection of two USB devices, such as flash drives and printers.

Features

Control 8 Computers + Audio from a Single DVI Monitor, Keyboard and Mouse
  • 8-port KVM switch recommended for IT managers needing centralized access to a variety of digital and analog servers
  • Switch between connected computers via front-panel buttons, keyboard hotkeys or OSD
  • Supports digital video resolutions up to 1920 x 1200 (1080p) and analog video resolutions up to 2048 x 1536
  • Supports 2.1-channel surround sound with full bass response
  • Also supports VGA display when connected to a DVI to VGA adapter

Connect Up to 512 Computers to One Original Console
  • Expand the number of controlled computers by cascading up 3 levels of KVM switches

Multi-View Installation
  • Allows stacking of up to 4 KVMs for connecting computers with up to 4 DVI outputs and displaying video on up to 4 console monitors

Independent USB 2.0 Peripheral Sharing
  • 2-port front-panel USB 2.0 hub allows sharing of devices (printers, hard drives, scanners, webcams) between connected computers

Multilingual On-Screen Display
  • OSD supports English, German, Japanese, Traditional Chinese, Simplified Chinese, Spanish, Russian and French
  • Text-based interface offers direct access to every connected computer
  • Backs up and restores KVM configuration and user profile info

Dual-Tier Password Protection
  • Enhances security for administrator and up to 4 users

Hot-Plugging and Auto Scan
  • Computers and devices can be disconnected and reconnected without KVM switch shutdown
  • Automatically switches between ports every 5 seconds for convenient monitoring

Flexible Keyboard/Mouse Applications
  • Console mouse port emulation/bypass supports most mouse drivers and multifunction mice
  • Complete keyboard emulation for error-free booting

Easy Setup and Use
  • Plug-and-play operation with no software or drivers to install
  • Durable metal housing mounts in 1U of space in EIA-standard 19 in. rack
  • Upgradable firmware to ensure up-to-date operation
  • Compatible with Windows, Mac, Sun and Linux

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with DVI or VGA (optional) port, USB port and microphone/speaker 3.5 mm jacks (optional)
  • Any major operating system
  • Console with DVI or VGA (optional) monitor, USB keyboard and mouse, and microphone and speaker with 3.5 mm connectors (optional)

Package Includes

  • B024-DUA8-SL DVI/USB 8-Port KVM Switch
  • (2) DVI/USB KVM cable kits, 6 ft.
  • External power supply w/NEMA 1-15P plug and 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5.3V 2.4A)
  • RJ11 to DB9 firmware upgrade cable, 6 ft.
  • Grounding wire
  • Rack-mounting hardware
  • Rubber feet
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332205117
Max CPU8
TechnologyUSB 2.0 (High Speed); DVI; Stereo Audio
VIDEO
Number of Monitors Supported1
Max Supported Video ResolutionDigital - 1920 x 1200 @60Hz; Analog - 2048 x 1536 @60Hz
Max. Distance (Between any 2 Units)15-FT
Max Number of Ports (Entire Chain)8
Extended ModeNo
Mirror ModeNo
AUDIO
Audio Specification2.1 channel surround sound
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5.3V / 2.4A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100-250
Input Frequency50/60Hz
Input Current0.5A
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
Power Consumption (Watts)6.36
CONNECTIONS
Number of Ports8
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsDVI; USB
Side A - Connector 1(8) DVI-I (FEMALE)
Side A - Connector 2(8) USB B (FEMALE)
Side A - Connector 3(16) 3.5MM (FEMALE)
Side B - Connector 1(1) DVI-I (FEMALE)
Side B - Connector 2(1) HD15 (FEMALE)
Side B - Connector 3(4) USB A (FEMALE)
Side B - Connector 4(4) 3.5MM (FEMALE)
Side B - Connector 5(1) RJ11 (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDVI-I Single-Link
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDVI-I Single-Link; VGA
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x8) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x8) USB Hub Focus (Green); (x1) Power (Green)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Unit Dimensions (hwd / in.)1.730 x 17.200 x 6.300
Unit Weight (lbs.)6.2
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  DC5.3V 4.53W / 47BTU
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  No
PORT EXPANSION
Daisy-chainable or CascadableCascadable
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  No
Number of Users1
On-Screen Display (OSD)Yes
Port SelectionPushbutton; Hotkey; OSD
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL; PSE; BSMI; RoHS
Product ComplianceRoHS; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P561-006 P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m) P556-006 P556-006 DVI to VGA High-Resolution Adapter Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) U022-010 U022-010 USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m)

Accessories

  Model Number Description
DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m) P759-006 P759-006 DVI / USB / Audio KVM Cable Kit, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.