Part Number: PV700HF
- 700W continuous output; 1400W peak output (instantaneous)
- Converts 12V DC (battery) power into 110-120V AC (household) power; 3 AC outlets
- Installs in minutes (integrated mounting feet included)
- Provides a quiet alternative to generator noise and fumes
- Includes "battery saver" low voltage alarm/shutdown
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power appliances, small electronics and office equipment on the road. Continuously supplies up to 700W of 120V AC power to 3 AC outlets from any 12V battery. Featuring an ultra-compact, lightweight design with metal housing, the PV700HF is the most rugged inverter available.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 125a should be positioned no more than 18" from the PV700HF's battery in the positive line.
Features
- Provides 120V AC power for a variety of mobile applications
- 700W continuous output power; 1400W peak output power (instantaneous)
- 3 AC outlets
- Ultra-compact extruded aluminum housing stands up to the toughest environments
- Cooling fan lengthens inverter service life & maintains cool operation
- Integrated mounting feet assure safe fixed installation
- Low battery alarm/shutdown detects low battery voltage and shuts down inverter
- Overload alarm/shutdown detects wattage overload on inverter outlets and shuts down inverter as a protective measure
- DC input terminals provide a solid connection to battery with user-supplied cables
- Lighted on/off switch shows inverter operations in cramped or dark environments
- Grooved surface for more efficient cooling
Specifications
OVERVIEW
| UPC Code | 037332137999 |
INPUT
| Maximum Input Amps / Watts | Full continuous load - 80A at 12V DC, No load - 0.95A at 12V DC, Shutdown - 150 micro amps |
| Recommended Electrical Service | Requires 12V DC input source capable of delivering 80A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 125A battery system fusing is recommended |
| Input Connection Type | Set of 2 DC bolt-down wiring terminals |
| Input Cord Length Details | User supplies cabling. Minimum gauges for full load operation: 6 gauge or larger (see instruction manual) |
| Voltage Compatibility (VDC) | 12 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 700 |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (3) 5-15R |
| Continuous Output Capacity (Watts) | 700 |
| Peak Output Capacity (Watts) | 1400 |
| Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 8 V AC) |
| Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
BATTERY
| DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted on/off power switch |
| Audible Alarm | Dual-function alarm indicates overload conditions or low DC input voltage of 10.5V or less |
PHYSICAL
| Material of Construction | Aluminum, Steel |
| Cooling Method | Fan |
| Shipping Dimensions (hwd / in.) | 3.70 x 10.10 x 6.30 |
| Shipping Weight (lbs.) | 3.50 |
| Unit Dimensions (hwd / in.) | 2.760 x 8.170 x 4.960 |
| Unit Weight (lbs.) | 2.8 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
FEATURES & SPECIFICATIONS
| Grounding | Main grounding screw for connecting inverter to earth, vehicle, or boat grounding systems |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
| <p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images