Part Number: PR60 TAA
Provide precise DC power from an AC power source with this space-saving, low-profile DC power supply. The PR60 efficiently converts 120 volts AC into 13.8 volts DC. It has a high power density that makes it perfect for a range of applications, like VHF/UHF ham radios, 250/300 watt transmitters, commercial/land-mobile radios, aquariums, multi-piece equipment installations, microwave radio applications, test bench equipment, and point-of-sale displays.
- Smaller footprint maximizes operating space
- Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
- Automatic time-controlled overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Overview
Precision regulated DC power supplies are ideal for commercial/land-mobile, ham and CB radios, test bench supplies, base stations, tape players and amplifiers. Designed for years of reliable service and superior performance, they efficiently convert 120 volts AC into 13.8 volts DC (+/-0.5V). The PR Series of DC power supplies offers a low-profile design with a footprint that matches the most popular radios on the market, such as Cobra, Motorola Radius, GE Monogram Series, Kenwood and EF Johnson models. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Smaller footprint maximizes operating space
- Crowbar overvoltage protection prevents damage to connected equipment due to overvoltages
- Current-limiting electronic foldback enables time-controlled automatic overcurrent protection in case of overload
- Solid state, integrated circuit maintains excellent regulation of output voltage
- Regulated output voltage maintains up to 95% of no load value
- High quality filtering creates very low ripple/low noise operation
- Heavy-duty power transformer provides complete isolation from noise on incoming AC power
- Large heat sinks and vented cabinets supply cool operation for continuous use and long life of the unit
- Illuminated on/off switch
- Connectors: Hardwire terminals / Red positive (+), Black negative (-)
- Working Temperature Range: 0° C to 40° C (32° F to 104° F), 0 to 95% humidity, non-condensing
- Storage Temperature Range: -15° C to 50° C (5° F to 122° F)
- LED Indicators: Red LED indicates that DC output is being provided
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332060082 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Circuit Breakers | 1x 15A Inline fuse |
| Recommended Electrical Service | 120V 15A |
| Input Frequency | 60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Input Current | 10.5A |
OUTPUT
| Output Capacity Details | 60A Intermittent Communication System (ICS); 48A Continuous Duty Amps |
| Frequency Compatibility | 60 Hz |
| Output Nominal Voltage | 13.8V (+/- 0.5VDC) |
| Output Voltage Regulation | 0.15V Max Ripple Voltage |
| Intermittent (Peak) Amps | 60 |
| Output Connector Type | 1/4" DC Terminal Posts support Ring and U Style connectors or bare wire. |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted (Red) ON/OFF Rocker Switch - Illuminates Red when in ON position indicating DC output is available |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 7.48 x 11.61 x 15.94 |
| Shipping Weight (lbs.) | 35.10 |
| Unit Dimensions (hwd / in.) | 6.640 x 10.430 x 11.820 |
| Unit Weight (lbs.) | 33.07 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Operating Humidity Range | 0 to 95% humidity, non-condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Images