Part Number: N080-C25-IC-WH TAA

Joins two raceway wiring duct strips to make a turn around an inside corner.
- Compatible with N080-D25-2M-WH
- Constructed from durable ABS plastic
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N080-C25-IC-WH Raceway Inside Corner Connector joins two raceway wiring duct strips to make a turn around an inside corner. Made from durable ABS plastic. Compatible with N080-D25-2M-WH.
Specifications
OVERVIEW
UPC Code | 037332198044 |
Accessory Type | Cable Management Accessories |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
CONNECTIONS
Number of Ports | 0 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 9.20 x 5.60 x 1.30 |
Shipping Weight (lbs.) | 0.40 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Cable Management
Model Number | Description | |
---|---|---|
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images