Part Number: N080-C25-L-WH TAA
Joins two raceway wiring duct strips to make a right-angle turn.
- Compatible with N080-D25-2M-WH
- Constructed from durable ABS plastic
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N080-C25-L-WH Raceway L Connector joins two raceway wiring duct strips to make a right-angle turn. Made from durable ABS plastic. Compatible with N080-D25-2M-WH.
Specifications
OVERVIEW
| UPC Code | 037332198037 |
| Accessory Type | Cable Management Accessories |
| Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
CONNECTIONS
| Number of Ports | 0 |
PHYSICAL
| Color | White |
| Shipping Dimensions (hwd / in.) | 0.50 x 8.60 x 9.80 |
| Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Images