Part Number: HCBATTERYCABLE
- Designed to work with select medical power modules
- Accepts 12VDC SLA or LiFePhos battery packs up to 55Ah
- Quick-release Anderson plug connects easily to power inverter/charger
- 3 ft. (0.91 m) cables can be easily cut to customized length and fitted with included ring terminals
- Includes 2 user-replaceable 20A fuses for immediate deployment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR and other compatible power modules
Package Includes
- HCBATTERYCABLE Power Cable Kit, 3 ft.
Specifications
OVERVIEW
| UPC Code | 037332168771 |
| Accessory Type | Cable Kit |
| Country/Region | Global |
| Accessory Class | UPS Accessories |
PHYSICAL
| Color | Black; Red; Yellow |
| Cable Jacket Color | Black; Red; Yellow |
| Power Cord Jacket Type | Null |
| Number of Conductors | 0 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 1.00 x 2.50 x 3.50 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Inverters
| Model Number | Description | |
|---|---|---|
| HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 | |
| HC350SR | 350W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1, Remote User Interface | |
| HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 | |
| HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
Documents & Downloads
Declarations of Conformity
Product Images