Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Ideal for managing and organizing 10G connections in network applications where data integrity is critical, including healthcare, institutional and financial sectors.

  • Ideal for network closets or other small installations where space is at a premium
  • Plastic frame mounts to wall or standard DIN rail for maximum flexibility in placement
  • Fully shielded to reduce EMI/RFI line noise that can damage equipment and data
  • Supports EIA/TIA 568A/B wiring standards for 110/Krone-type terminations
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Features

12-Port Patch Panel Manages and Organizes 10G Network Cabling
This Cat6a patch panel enables quick, easy cable patching. Just connect Cat6a patch cables to its 12 front RJ45 ports, and use a 110 or Krone punch-down tool to terminate color-coded connections in the rear. The RJ45 ports and 110 terminals are clearly numbered to help you identify individual cable runs. The N250-SH12-DIN6A supports 10 Gbps in compliance with EIA/TIA 568A and 568B wiring standards. It is ideal for small applications such as network closets or installations where space is a major constraint. Note: Do not use a 4/5 pair 110 punch-down tool with this patch panel.

Effortlessly Mounts to a Wall or DIN Rail
The N250-SH12-DIN6A’s robust PBT frame mounts to a wall or standard 35-millimeter DIN rail using the included brackets. A cable management bar, cover plate and included cable ties help organize your connections and cut down on cord clutter.

Fully Shielded to Protect Your Data and Equipment
The protective shielding reduces electromagnetic interference (EMI) and radio frequency interference (RFI) that can inflict hardware damage or data loss in healthcare, institutional and financial applications where data is particularly sensitive. This EMI/RFI filtering also helps your connected components perform better and last longer. Contacts with 50-µin gold plating help resist corrosion.

TAA-Compliant for GSA Schedule Purchases
The N250-SH12-DIN6A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N250-SH12-DIN6A Cat6a STP Patch Panel, 12 Ports
  • (12) Cable ties
  • Installation instructions
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332283429
Product TypeDIN Rail
TechnologyCat6a
CONNECTIONS
Number of Ports12
Ports12
Ports Detail

12 dedicated RJ-45 ports are available for terminating Cat6a patch cables to the panel

PHYSICAL
ColorSilver
Mounting Holes or SlotsYes
Total Number of Ports12
Form Factor/Mounting OptionsDIN Mount; Wall-mount
Termination Type110-type; Krone
Unit Dimensions (hwd / in.)0.970 x 8.661 x 3.799
HousingPBT+GF and Polycarbonate; Iron Bracket: SGCC
Mounting DetailsIron Brackets for DIN-Rail or Wall-Mounting
Cable Entry/ExitCables exit slots in the rear of the panel
Panel StylePunchdown
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity10% to 85% RH
FEATURES & SPECIFICATIONS
Mounting Accessory IncludedYes
Numbered PortsYes
DIN MountableYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA C22.2 No. 182.4-M90 (Canada); UL 1863
Product ComplianceCE (Europe); RoHS; UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) N223-01K-BL N223-01K-BL Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) N262-006-BL N262-006-BL Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) N262-015-BL N262-015-BL Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m)
Cat6a 10G Snagless Shielded Slim STP Ethernet Cable (RJ45 M/M), PoE, White, 25 ft. (7.6 m) N262-S25-WH N262-S25-WH Cat6a 10G Snagless Shielded Slim STP Ethernet Cable (RJ45 M/M), PoE, White, 25 ft. (7.6 m)

Copper Network Infrastructure

  Model Number Description
Cat6a Class EA STP Field-Termination Plug, 568A/568B, TAA N232-SHC6A-1 N232-SHC6A-1 Cat6a Class EA STP Field-Termination Plug, 568A/568B, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.