Product Status Current Model Number: N250-SH12-DIN6A
Cat6a STP Patch Panel, 12 Ports, DIN Rail or Wall Mount, TAA
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Owner's manuals
Installation Instructions Cat6a DIN Mount/Desktop STP Patch Panel (N250-SH08-DIN6A, N250-SH12-DIN6A)
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
Product Registration
Register your N250-SH12-DIN6AQuestions & Answers
Parts & Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N223-01K-BL | Cat6a 10G-Certified Solid Core UTP CMR PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m) | |
N262-006-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) | |
N262-015-BL | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
N262-S25-WH | Cat6a 10G Snagless Shielded Slim STP Ethernet Cable (RJ45 M/M), PoE, White, 25 ft. (7.6 m) |
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N232-SHC6A-1 | Cat6a Class EA STP Field-Termination Plug, 568A/568B, TAA |