Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 3/12/2025

Features

European Insert Connects Your In-Wall Audio/Video, Voice or Data Cable Application
This Europe-style insert with unloaded shuttered angled module is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. Just snap a keystone jack, including one used in HDMI, DisplayPort, RCA audio, USB and Cat5e/6/6a applications, into the plate’s cutout for immediate cable connection. Compatible with N042E-WF1 gang frame, the angled module facilitates easy cable installation in tight spaces without excessive bending.

High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module is shuttered to resist dust. It measures 45 x 45 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat. Use the icon tab to quickly identify the connected port.

Package Includes

N042E-WM1-SAT 1-Port Europe-Style Insert, White

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332268914
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
Country/RegionEurope
CONNECTIONS
Number of Ports1
Side A - Connector 1KEYSTONE JACK CUTOUT
PHYSICAL
ColorWhite
Material of ConstructionSpring: SUS304; All else: ABS (UL94V-0)
Total Number of Ports1
Unit Dimensions (hwd / in.)1.772 x 1.772 x 0.335
FinishMatte
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Operating Humidity Range10% to 90% RH, (Non-Condensing)
Storage Humidity Range10% to 90% RH, (Non-Condensing)
STANDARDS & COMPLIANCE
Product CertificationsUL 94; UL Listed; cUL Listed
Product ComplianceRoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.