Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides extended runtime for compatible UPS systems in medical, light industrial, automation and other mission-critical IT applications where space is limited.

  • Connects to expandable Eaton 8kVA to 10kVA 9PX UPS systems to add critical runtime
  • Includes heavy-gauge battery cabling with high-current 360V DC connectors
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • 3-year limited warranty

Features

Backup Battery Module Gives Your Compatible Eaton UPS System Extended Runtime
The valve regulated lead acid 9PXEBM360SP offers extended battery runtime when used in conjunction with Eaton’s 9PX8KSP and 9PX10KSP split-phase 9PX UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation. 

Versatile Installation Options
You can mount the 9PXEBM360SP in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit. You can also adapt it for tower installation using the included support stands.

System Requirements

Compatible only with Eaton’s 9PX8KSP and 9PX10KSP split-phase 9PX UPS systems

Package Includes

  • 9PXEBM360SP 360V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Tower support stands
  • Quick start guide
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code743172040374
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
DC System Voltage (VDC)360
Internal UPS Replacement Battery Cartridge 744-A1974 
Battery Replacement DescriptionHot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)29
Unit Dimensions (hwd / in.)5.100 x 17.300 x 25.900
Unit Weight (lbs.)162.900
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationsANSI/IEEE C62.41; cUL Listed; NOM (Mexico)
Product ComplianceRoHS; CE (Europe); ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-18000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-11000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 10kVA 9kW 120/208V Split-Phase Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U 9PX10KSP 9PX10KSP Eaton 9PX 10kVA 9kW 120/208V Split-Phase Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U
Eaton 9PX 8000VA 7200W 120V/208V Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U, 9PX8KSP 9PX8KSP Eaton 9PX 8000VA 7200W 120V/208V Online Double-Conversion UPS - Hardwired Input, 1 L6-30R, 2 L14-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 6U,

UPS Replacement Batteries

  Model Number Description
Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs 744-A1974 744-A1974 Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.