Part Number: WWSSDT
This Model has been retired and replaced by WWSSDTAM. An Owner's Manual and other information for the WWSSDT is available on the model support page
Overview
Tripp Lite’s WWSSDT Standing Desktop Workstation allows you to enjoy the benefits of standing for a portion of the day without using your entire work surface. Simply place the WWSSDT on a fixed-height desk or table. With a single touch, you can change the height of your monitor and keyboard to improve ergonomics, promote health and increase productivity.
To adjust the height of the WWSSDT, press the lever to raise or lower the pneumatic spring arm. The monitor platform and keyboard move together to provide smooth transitions between sitting and standing. An adjustment on the rear of the workstation gives you the option to increase tension for heavier loads or decrease it for lighter items.
The WWSSDT has a heavy-duty base that’s only 19.3 x 13.8 inches, so it doesn’t occupy your entire work surface. The base provides stability at all workstation heights, yet it can be easily moved or repositioned. Maximum weight capacity is 28.6 pounds.
Monitor platform is 23.6 x 15.7 inches and adjusts between 6.3 and 17.5 inches above the work surface. It’s sturdy enough to support a dual-arm display mount. Integrated cable management reduces cable clutter.
Keyboard tray is an oversized 26 x 8.5 inches to accommodate the some of the largest, most popular models.
Features
One-Touch Height Adjustment for Sit-Stand Ergonomics
- Lever raises or lowers pneumatic arm for smooth height adjustment
- Monitor platform and keyboard tray move together for seamless sit-stand transitions
- Use included hex key to increase or decrease tension according to load
- Maximum weight capacity is 29 lb.
Base Requires Minimal Desk Space
- Small 19.3 x 13.8 in. footprint
- Place on a flat fixed-height work surface
- Provides stability at all workstation heights
Monitor Platform
- 23.6 x 15.7 in. for flat-panel display, laptop or display mount
- Adjusts between 6 and 17.5 in. above the work surface
- Integrated cable management reduces cable clutter
Keyboard Tray
- Extra-large 26 x 8.5 in. tray holds the most of the largest and most popular models
- Adjusts up to 17 in. above the work surface
Specifications
OVERVIEW
| UPC Code | 037332196859 |
| Device Compatibility | Monitor/HDTV; Computer; Laptop |
PHYSICAL
| Color | Black |
| Mounting Location | Desktop |
| Maximum Weight Capacity (lbs.) | 29 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 7.20 x 29.00 x 27.50 |
| Shipping Weight (lbs.) | 52.00 |
| Unit Dimensions (hwd / in.) | 17.500 x 23.600 x 24.200 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- WorkWise™ Solutions
https://tripplite.eaton.com/video/workwise-solutions/164810 - WorkWise™ Adjustable-Height Workstations: Standing Desktop Model
https://tripplite.eaton.com/video/workwise-adjustable-height-workstations-standing-desktop-model/167269
Product Images