Part Number: U442-DOCK12-S
- Mirrors 3 displays at the same time for easy multitasking and increasing productivity
- Supports HDMI and VGA resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
- Transmits audio/video signals from sources supporting USB DisplayPort Alt Mode
- Supports 20V 3A (60W) power output for fast-charging the host device
- USB-A port transfers data from thumb drives or printers at speeds up to 5 Gbps
- 3-year limited warranty
Important Note
Due to compatibility issues with some HP-branded laptops, the following steps should be done ONLY if attempting to use the PD Charging function of this dock with an HP laptop:
- Ensure the host computer has administrative access in order to change the BIOS settings of the computer
- When connecting external displays and/or USB peripherals to the video outputs and USB-A port, be sure to connect the PD Charging port last. Failing to do so can result in inconsistent or reduced functionality.
- Go to the BIOS settings of the host computer and make the following changes:
- Enable "High resolution mode when connected to a USB-C DP Alt Mode dock"
- Enable "Thunderbolt Mode"
- Enable "Thunderbolt Type-C" Port
- Restrict USB devices under "Allow All USB Devices"
- Enable Wake on LAN (WOL) under "Boot to Hard Drive"
The dock's video output capabilities will depend on whether the host computer is running Mac OS or Windows OS, and what the capabilities of the graphics card of the host computer are. If used with a MacBook or other Mac OS device, the dock will only support extended mode to one display and mirror image from the host to the other two (if using three displays). If used with a Windows PC, the dock can support extended mode or mirror mode to up to three connected displays. The maximum possible video output is three connected displays plus the host laptop's screen, but this depends on the graphics card capabilities of the host laptop.
There is no need to follow the above steps if using this dock with non-HP laptops or with an HP laptop and without using the PD Charging port. The dock should operate without issue.
Features
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with VGA, DVI* or HDMI input
- Not for use with Thunderbolt monitors
Package Includes
- U442-DOCK12-S USB-C Dock, Triple Display, Silver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332213389 |
| Product Type | Docking Station |
| Technology | HDMI; VGA/SVGA; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HD15 (FEMALE); HDMI (FEMALE) |
| Number of Monitors Supported | 3 |
| Video Ports | (2) HDMI (FEMALE); HD15 (FEMALE) |
| Video Ports Details | HDMI 1.4; HDCP 1.3 |
| Resolutions Supported | HDMI: 1920 x 1200 60Hz VGA: 1920 x 1200 60Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200 |
| Max Supported Video Resolution | HDMI/VGA: 1920 x 1200 (1080P) @ 60Hz |
| Extended Mode | Yes |
| Extended Mode Details | Extend a desktop across up to three displays with the following video output combinations:
Windows*:
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p)
*The maximum video extension capability is up to three connected displays plus the host laptop's screen, depending on the capabilities of the host laptop's graphics card
Mac*:
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p)
*Mac OS allows for one connected display to be extended while all other connected displays will show a mirror image
|
| Mirror Mode | Yes |
| Mirror Mode Details | Transmit mirrored video content to three displays with the following video output combinations:
2x HDMI (1080p)
1x HDMI (1080p) + 1x VGA (1080p)
2x HDMI (1080p) + 1x VGA (1080p) |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | (1) USB A (FEMALE) |
| Data Ports Details | (1) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Built-In Cable Length (ft.) | 0.49 |
| Built-In Cable Length (in.) | 5.9 |
| Bus Powered | Yes |
| Product Length (in.) | 12 |
| Product Length (cm.) | 30.48 |
| Product Length (ft.) | 1 |
| Product Length (m) | 0.3 |
BATTERY
| Battery Charging (5V/1.5A Port) | No |
POWER
| Power Consumption (Watts) | 0.85 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 2.0 |
CONNECTIONS
| Number of Ports | 5 |
| Dock Connectors | (2) HDMI, USB-A 3.2 Gen 1, VGA, USB-C PD Charging |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | HD15 (FEMALE); (2) HDMI (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
| Side B - Connector 3 | USB A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection to Power) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 0.9A (USB-A Port); 3A (PD Charging Port) |
| Total Charging Watts | 60 |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 3.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | 0.9A; 3A |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminium |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.0mm +/- 0.15mm |
| Cable Length (ft.) | 0.49 |
| Cable Length (in.) | 5.91 |
| Total Number of Ports | 5 |
| Shipping Dimensions (hwd / in.) | 0.80 x 5.90 x 3.10 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Dimensions (hwd / in.) | 0.670 x 4.700 x 2.200 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.21 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 131°F (0° to 55°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
| BTUs | 2.9 BTU/Hr |
| Operating Humidity Range | 10 to 85% RH, Non-condensing |
| Storage Humidity Range | 5 to 90% RH, Non-condensing |
| Power Provided to Connected Device(s) | USB-A: 5V/0.9A (4.5W), USB-C: 20V/5A (100W) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 1 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | Yes |
| Suspend Mode Support | Yes |
| Remote Wakeup Support | Yes |
| HDCP Specification | 1.3 |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U420-003-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images