Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local metered single phase 24A 208/230V 2U horizontal rackmount PDU
  • Two built-in meters report output current in amps for each load bank
  • Attached 12 ft. (3.7 m) cord with NEMA L6-30P input plug
  • 18 total outlets (16 C13, 2 C19); Compatible with Eaton Tripp Lite power cords
  • Reversible housing, 2U 208/230V rackmount local metered PDU
  • TAA Compliant
  • 2-year limited warranty

Features

  • 30A single phase 208/230V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency derated to 24A continuous)
  • Set of two lighted meters report PDU output current in amps for each 9 outlet load bank
  • Attached NEMA L6-30P 30A 208/230V input plug and 12-ft. (3.66 m) cord
  • 2U horizontal rackmount format installs in two rack spaces
  • 18 output receptacles (16 C13, 2 C19)
  • Outlets are arranged in two 9 outlet load banks, each with separate 20A breaker and current metering
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Cord retention brackets keep vital equipment plugs connected
  • Grounding lug
  • Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases

Package Includes

  • 2U rack PDU
  • Mounting brackets
  • Plug retention plates
  • User manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332159021
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage208; 230
Recommended Electrical ServiceSingle-phase 30A 208/230V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L6-30P
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details5.5kW (230V), 5kW (208V) total capacity / 30A max (Agency de-rated to 24A), 20A max per breakered outlet bank; 16A max per C19 outlet; 12A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Output Receptacles(16) C13; (2) C19
Output Nominal Voltage208/230V
Overload ProtectionTwo 20A breakers protect 9 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplaySet of 2 digital meters continuously report output current for breakered load banks 1 & 2 (Bank 1: upper row of 9 outlets / Bank 2: lower row of 9 outlets)
PHYSICAL
Material of ConstructionMetal
Rack Height  2U
Form Factors Supported2U rackmount; mounting accessories included
Minimum Required Rack Depth (inches)16
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)7.80 x 16.70 x 19.80
Shipping Weight (lbs.)15.80
Unit Dimensions (hwd / in.)3.500 x 17.500 x 12.500
Unit Weight (lbs.)13.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingGrounding lug
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 62368-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.