Part Number: 9PXTFMR5
This Model has been retired and replaced by 9PXTFMR5G2. An Owner's Manual and other information for the 9PXTFMR5 is available on the model support page
Features
208V to 120V Isolation Transformer Converts High-Voltage Input to Low-Voltage Output
This 5kVA Stepdown Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features 18 NEMA 5-20R outlets (two sets of nine outlets) for connecting equipment with common NEMA 5-15P and NEMA 5-20P plugs. Resettable 20A circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR5 works with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN and 8kVA to 11kVA 9PX UPS systems.
Versatile Installation Options
You can mount the 9PXTFMR5 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware. The three-foot power cord with L6-30P plug connects to a compatible AC outlet.
System Requirements
Compatible with Eaton’s 9PX5K, 9PX6K, 9PX6K-L, 9PX3K3UN and 8kVA to 11kVA 9PX UPS systems
Package Includes
- 9PXTFMR5 5kVA 120V Stepdown Transformer
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner's manuals
Specifications
OVERVIEW
UPC Code | 743172039293 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 3 |
Input Plug Type | NEMA L6-30P |
OUTPUT
Output Receptacles | (18) 5-20R |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images