Product Status Current Model Number: SRXFANROOF
SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet
Warranty
Your product is still covered under warranty if it was purchased after 2/8/2024.
Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Design Resources
One or more views of this model are included in the following Visio stencil.
We offer a number of free stencils to help with datacenter planning. For a complete list of stencils together with installation instructions, please see the Visio Stencils for Data Center Planning page.
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SR14UBDP | 14U SmartRack Extra Deep Small Server Rack Enclosure, Doors & Side Panels Included | |
| SR25UB | 25U SmartRack Standard-Depth Half-Height Server Rack Enclosure, Doors and Side Panels | |
| SR25UBEXP | 25U SmartRack Standard-Depth Half-Height Rack Enclosure, Expansion Version, No Side Panels | |
| SR42UB | SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels | |
| SR45UB | 45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels | |
| SR48UB | 48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels | |
| SR50UB | SmartRack Premium 50U Standard-Depth Rack Enclosure Cabinet | |
| SR52UB | SmartRack Premium 52U Standard-Depth Rack Enclosure Cabinet |