Part Number: SRSKIRTEU
- Improves cooling efficiency by segregating hot aisles from cold aisles
- Hassle-free brush strip also prevents dust from getting inside the rack
- Compatible with SRX42 and SRX47 800 mm wide racks
- Includes all necessary installation hardware, so you can mount immediately
- 5-year limited warranty
Features
System Requirements
- Compatible with Euro-Series wide rack enclosures, including SRX42 and SRX47
Package Includes
- SRSKIRTEU SmartRack Enclosure Skirt Kit for Euro-Series Wide Server Rack
- Mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332214386 |
| Accessory Type | Enclosure Skirt Kit |
| Accessory Class | Cooling Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.59 x 32.28 x 2.75 |
| Shipping Weight (lbs.) | 0.73 |
| Unit Dimensions (hwd / in.) | 0.393 x 31.490 x 2.500 |
| Unit Weight (lbs.) | 0.579 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |