Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Blocks unwanted airflow beneath wide rack enclosures to improve cooling efficiency.

  • Compatible with 750 mm wide rack cabinets for blocking unwanted airflow
  • Improves cooling efficiency by segregating hot aisles from cold aisles
  • Hassle-free brush strip also prevents dust from getting inside the rack
  • Includes all necessary installation hardware, so you can mount immediately
  • 5-year limited warranty

Features

Improves Cooling Efficiency and Optimizes Airflow in Your Wide Rack
This SmartRack® brush skirt kit blocks unwanted airflow under a wide rack cabinet. By segregating cold aisles from hot aisles, this easy-to-install brush strip helps you reduce operating costs, improve equipment performance and provide longer lifespans for rack-mounted networking components. It also prevents dust from infiltrating the rack’s interior.

Installation Is Simple and Hassle-Free
This server rack skirt kit is compatible with wide rack cabinets, which measure 750 millimeters in width. All necessary mounting equipment is included. Just install the brush strip at floor level across the front or rear of the cabinet to prevent an air stream from forming between hot and cold aisles.

System Requirements

For use with 750 mm wide rack enclosures

Package Includes

  • SRSKIRTWD Enclosure Skirt Kit, 750 mm Width
  • Mounting hardware
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332283528
Accessory TypeEnclosure Skirt Kit
Accessory ClassCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)2.75 x 30.31 x 0.59
Shipping Weight (lbs.)0.78
Unit Dimensions (hwd / in.)2.514 x 29.500 x 0.394
Unit Weight (lbs.)1.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.