Part Number: P568-006-2PK
Connect your laptops, media servers or 4K Blu-ray players to 4K-compatible televisions, monitors or projectors.
- Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for enhanced video without latency
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Gold-plated connectors provide the most optimal signal transfer between devices
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
HDMI Cables Get Your Gaming, Home Theater or Digital Signage Setup 4K-Ready
This two-pack of high-speed 4K HDMI cables (M/M) securely connects 4K-compatible source and display devices in your audio/video application. The P568-006-2PK is compatible with all HDMI devices, including 4K Blu-ray players, gaming consoles, laptops, media servers, satellite/cable TV boxes and tablets, as well as HDTVs, monitors, projectors and audio receivers. Plus, these two HDMI cables are backward compatible with your existing HDMI devices.
Transmits 4K Video with 4:4:4 Color
The P568-006-2PK supports Ultra HD 4K resolutions up to 3840 x 2160 at 30 Hz with 24-bit True Color and stereo audio. HDCP 1.3 encryption allows you to stream 4K content with no loss in resolution. These cables also support uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Invest in Quality Construction for Reliable Performance
The P568-006-2PK features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated HDMI connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cables extra flexibility, reduces stress and helps the cables move freely without cracking or breaking loose from the connector.
System Requirements
Both source and display devices must be compatible with 4K standards to watch 4K video
Package Includes
(2) High-Speed 4K HDMI Cables, M/M, 6 ft. (1.8 m), Black
Specifications
OVERVIEW
| UPC Code | 037332296566 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5MM |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 55mm |
| Shipping Dimensions (hwd / in.) | 11.81 x 9.45 x 0.50 |
| Unit Dimensions (hwd / in.) | 11.810 x 9.450 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Integrated/Removable Cable | No |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Ethernet Support | No |
| HDCP Specification | 1.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127A-1A1-BHBH | HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA |
Video Wall Controllers, Splitters, Multiviewers
| Model Number | Description | |
|---|---|---|
| B119-4X4-4K6-VW | 4x4 HDMI Matrix Switch with Video Wall Controller - 4K 60 Hz, 4 HDMI Inputs, 4 HDMI Outputs, HDR, 4:4:4, Multi-Resolution Support |
Video Switches
| Model Number | Description | |
|---|---|---|
| B127A-4X4-BH4PH | 4x4 HDMI over Cat6 Matrix Switch Kit, Switch/4x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA |