Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a PoE network switch to a PDU with a P-Lock C13 or C39 power connector and extends your existing power connection by 6 ft.

  • Recommended for powering computers, servers and other network devices
  • P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 6 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
  • PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer

Features

C15-to-C14 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This power extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P018-E06 is designed for higher-temperature devices, such as PoE (Power over Ethernet) switches with high-wattage power supplies, and similar network components. The six-foot (1.8-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P018-E06 lets you replace a non-locking C14/C15 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

Package Includes

P018-E06 PDU Power Cord, C15 to P-Lock C14, 6 ft. (1.8 m), Black

Specifications

OVERVIEW
UPC Code037332292506
Product TypePDU Extension Power Cord
Device CompatibilityComputer; Server; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C15
Connector StyleStraight
PHYSICAL
ColorBlack
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Power Cord ColorBlack
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)13.86 x 8.98 x 0.50
Shipping Weight (lbs.)0.77
Unit Dimensions (hwd / in.)5.600 x 4.800 x 0.200
ENVIRONMENTAL
Operating Temperature Range23° to 158°F (-5° to 70°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Relative Humidity35 TO 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
Locking Power CordYes
P-Lock Power CordYes
LockingYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.

Read more

Was this information helpful? Yes No
Need more help? Contact Technical Support

Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.