Part Number: P016-000
- Recommended for powering notebook computers and laptops with C8 inlets
- Converts a C8 connector into a C14 connector to match an available outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332217981 |
| Product Type | Computer Power Adapter |
| Device Compatibility | Laptop; Computer; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 7 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C7 (NON-POLARIZED) |
| Connector Style | Straight |
PHYSICAL
| Color | Black |
| Plug Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Power Cord Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 5.00 x 3.98 x 0.50 |
| Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 30% to 80% RH |
| Storage Humidity Range | 30% to 80% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images