Part Number: P785-HKIT06
- Includes 6 ft. (1.83 m) HDMI, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
- Supports Ultra HD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
- Allows High Dynamic Range (HDR) signals for expanded color accuracy
- High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
- For use with B005-HUA2-K and B005-HUA4 KVM switches
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Computer with USB, HDMI and/or 3.5 mm ports
- B005-HUA2-K or B005-HUA4 KVM switch
Package Includes
- P568-006-2A HDMI cable (M/M), 6-ft. (1.83 m)
- U322-006 USB-A to USB-B cable (M/M), 6-ft. (1.83 m)
- (2) P312-006 3.5 mm audio cables (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
| UPC Code | 037332257048 |
| Accessory Type | Cable Kit |
| Technology | HDMI; Stereo Audio |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 4096 x 2160 @ 60 Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| Chroma Sub Sampling | 4:4:4 |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side A - Connector 2 | USB 3.0 A (MALE) |
| Side A - Connector 3 | (2) 3.5MM (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Side B - Connector 2 | USB 3.0 B (MALE) |
| Side B - Connector 3 | (2) 3.5MM (MALE) |
PHYSICAL
| Color | Black; Blue; Gray |
| Material of Construction | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | USB: 4.8MM; AUDIO: 3.0MM; HDMI: 6.0MM |
| Wire Gauge (AWG) | USB: 30/28; AUDIO: 28; HDMI: 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0 TO 90% RH, Non-Condensing |
| Storage Humidity Range | 0 TO 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
| Model Number | Description | |
|---|---|---|
| B005-HUA2-K | 2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables | |
| B005-HUA4 | 4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images