Part Number: P782-010-HA
- Includes 10-ft. (3.05 m) HDMI, USB 2.0 A/B and 3.5 mm stereo audio cables in one kit
- Integral strain relief helps cables move freely without stress or cracking
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Computer with USB, HDMI and/or 3.5 mm ports
- B024-HU08 or B024-HU16 KVM switch
Package Includes
- P569-010 HDMI cable (M/M), 10 ft.
- U022-010 USB-A to USB-B cable (M/M), 10 ft.
- P312-010 3.5 mm audio cable (M/M), 10 ft.
Specifications
OVERVIEW
| UPC Code | 037332252654 |
| Accessory Type | Cable Kit |
| Technology | HDMI; Stereo Audio |
| Accessory Class | KVM Switch Accessories |
VIDEO
| Max Supported Video Resolution | 3840 X 2160 @ 30 Hz |
AUDIO
| Audio Specification | Stereo Audio |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side A - Connector 3 | 3.5MM (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Side B - Connector 2 | USB B (MALE) |
| Side B - Connector 3 | 3.5MM (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 1.00 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |