Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Metered-input UPDU with removable input cable accommodates both single- and 3-phase power in 208V and 415/240V environments.

  • Universal power input accommodates 5kVA single-phase to 23kVA 3-phase power
  • 42 outlets include 24 C13 and 18 flexible C39, which accepts C14 and C20 plugs
  • Compatible with Eaton Tripp Lite P-Lock Power Cords to simplify deployment and enhance reliability
  • Embedded Gigabit Network Module offers market-leading cybersecurity
  • Toolless mounting buttons allow 0U vertical installation in your 42U or higher rack
  • 3-year limited warranty

Features

17 Removable Power Cables with 15 Different Plugs Support Universal Input
This universal input PDU (UPDU) G4 is designed to meet your most diverse rack-power needs. With 42 outlets, the EVMIGU23X accommodates power ratings from 5kVA single-phase to 23kVA three-phase. Pair the UPDU with any one of 17 removable power cables with 15 different plug options (all sold separately). This UPDU alleviates the cost and complexity of mixing and matching different PDUs for different installations. It also ensures you won’t outgrow your PDU as your power needs evolve.

Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption, a user-configurable firewall and secure firmware boot capability prevent the EVMIGU23X UPDU from being a cyberattack vulnerability point on a network. The embedded, hot-swappable Gigabit Network Module (GNM) offers enhanced management and cybersecurity, including zero-trust architecture and zero-touch provisioning. The EVMIGU23X is compatible with select Eaton Brightlayer Data Centers suite software solutions that enable extensive automation to shorten response times to power issues and ensure timely updates for stronger cybersecurity. 

Metering to Optimize Utilization and Prevent Down Time
High accuracy metering for voltage, current, power and energy. Use this data for capacity planning, alarming or reporting energy consumption. Set alarm thresholds to prevent overload and prevent costly down time. Power data is available on local LCD display or over the network using Web, SNMP, CLI or RestAPI.

42 Outlets Give You Plenty of Power Options
The EVMIGU23X rack PDU (rPDU) features 24 C13 outlets, which accept C14 connectors, and 18 high-retention C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDUs you will need to purchase and install. The outlets are evenly distributed into six color-coded load banks, each with its own circuit breaker, to improve load balancing and organize connections in a crowded rack.

Convenient Box-to-Rack Installation
This UPDU G4 features toolless mounting buttons that allow front- or side-facing rack installation, depending on your rack’s layout and your power needs. Choose from a collection of 17 power cables and 15 plug options (all power cables sold separately). Low-profile circuit breakers are flush with the lightweight aluminum chassis, and its narrow two-inch width saves space within the rack for revenue-generating equipment. You can cascade up to 40 EVMIGU23X models with each model maintaining its own individual IP address from a single network connection point.

Package Includes

EVMIGU23X Universal-Input Metered Rack PDU G4

RoHS compliant

Specifications

OVERVIEW
UPC Code786689801397
PDU TypeMetered
INPUT
Input Phase3-Phase; Single-Phase
PDU Input Voltage208-240V, 415/240V, 208/120V
Nominal Input Voltage Description1P: 100-240V~, 16-63A 3P DELTA: 100-240V~, 16-55A 3P WYE: 100-240 / 173-415V~, 16-32A 50/60Hz
Maximum Input Amps63
Input Connection TypeUniversal Input
PDU Plug TypeHardwire
Voltage Compatibility (VAC)1-Phase; 100; 110; 120; 200; 208; 230; 240; 3-Phase; 415
Input Plug TypeUniversal
Input Cord DetailsUniversal Input
Input Cord Length (ft.)0
OUTPUT
Output Capacity (kVA)17.3
Output Capacity (Watts)17300
Output Capacity (kW)17.3
Output Capacity DetailsPower rating is based on the input cordset used. Cord options available for 5kVA-23kVA, 1-phase or 3-phase
Frequency Compatibility50 / 60 Hz
Output Receptacle Details(10) C13; (10) C39 combo outlets compatible with P-Lock Power Cords
Output Circuit Breakers(6) low-profile circuit breakers. 16A (Europe)/20A (US). One circuit breaker per outlet bank.
Nominal Output Voltage(s) Supported200V; 208V; 230V; 240V
Output Receptacles(24) C13; (18) C39
Overload Protection(6) 2-pole 20A circuit breakers
CONNECTIONS
Ethernet InterfaceYes
Serial InterfaceYes
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsCascade up to 40 PDUs
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy.
Current Measurement Accuracy (Amps)+/-1%
Voltage Measurement Accuracy (Volts)+/-1%
Power Measurement Accuracy (Watts)+/-1%
PHYSICAL
Material of ConstructionAluminum
Rack Height  0U
Form Factors SupportedVertical
Housing ColorBlack
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)80.00 x 5.40 x 4.70
Shipping Weight (lbs.)14.20
Unit Dimensions (hwd / in.)72.000 x 2.000 x 2.560
Unit Weight (lbs.)9.7
Mounting DetailsFactory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-13° to 149°F (-25° to 65°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
Storage Elevation (ft.)0-50000 ft. (0-15240 m)
COMMUNICATIONS
Network Monitoring Port DescriptionEaton Gigabit Network Module G4
Network Monitoring Port  Serial/Ethernet ports for environmental monitoring and daisy-chain connections
SNMP CompatibilityYes
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Speed Details10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
Network Management Card DescriptionEaton Gigabit Network Module G4
FEATURES & SPECIFICATIONS
High Availability PDU Features  Advanced cybersecurity
STANDARDS & COMPLIANCE
Product CertificationsICES (Canada); UL 62368-1; cTUVus
Product ComplianceCE (Europe); FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

USB Adapters

  Model Number Description
USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m) U209-006-RJ45XC U209-006-RJ45XC USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.