Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
External battery pack provides extended runtime for compatible 36V DC Tripp Lite UPS systems.
  • Connects to expandable 36V DC UPS systems for extended runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Optional-use detection jacks auto-configure select UPS systems for quicker setup
  • Mounts in 2U of space in 19 in. rack using included 4-post installation hardware
  • Supports 2-post rack, 2-point rail, wall or tower installation with optional accessories
  • 2-year limited warranty

Features

External Battery Pack Gives Your Compatible UPS System Extended Runtime
The BP36V27-2US is compatible only with select 36V DC UPS systems that specify the use of this battery pack. Not only does it provide extended runtime, but it can also be daisy-chained using its rear connector to additional external battery packs for even longer extended-run operation. Heavy-gauge cabling with high-current two-point DC connector is included for simple installation. Optional-use rear-panel battery detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs.
Versatile Installation Options Allow You to Place the Battery Where Most Needed
The steel housing supports mounting in 2U of space in EIA-standard 19-inch racks using the included 4-post rack-mounting brackets. The BP36V27-2US is also compatible with 2-9USTAND for upright tower configuration, 2POSTRMKITWM for 2-post racks or wall installation and UPDHDEARKIT for 2-point front-rail rack installation without rear supports (all accessories sold separately).
2-Year Warranty
The BP36V27-2US is backed by a 2-year warranty, ensuring reliability and performance.

System Requirements

  • Compatible with SMART1000RMXL2U, SMART1200XLHG, SMART1500RMXL2UA, SMART1500RMXLN, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other UPS systems that specify the use of this battery pack

Package Includes

  • BP36V27-2US 36V External Battery Pack w/attached DC cabling
  • Rack-mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332181770
INPUT
Input PhaseSingle-Phase
BATTERY
DC System Voltage (VDC)36
UPS ConnectionAttached 18in. / 457mm 6AWG cable with 50A gray 2-point DC connector
Typical Battery Lifespan3-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  2U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)26
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Shipping Dimensions (hwd / in.)9.50 x 26.50 x 28.50
Shipping Weight (lbs.)105.00
Unit Dimensions (hwd / in.)3.430 x 17.320 x 22.600
Unit Weight (lbs.)68.91
Mounting DetailsIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); UKCA; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Accessories

UPS Battery Packs

  Model Number Description
External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA BP24V15RT2U BP24V15RT2U External 24V 2U External Rack/Tower Battery Pack for Select UPS Systems (BP24V15RT2U), TAA

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Services & Extended Warranties

Extended Warranty

Part Number Description
TL5SW5Y1750BC 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs)
WEXT1K Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters
WEXT2K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters
WEXT3K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters

Preventive Maintenance

Part Number Description
TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Emergency Service; Preventive Maintenance

Part Number Description
TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.