Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Extends the runtime of compatible 36V UPS Systems
  • Supports 2U rack-mount installation; 4-post installation accessories included
  • Options for 2-post rack-mount, tower and wall-mount installation available
  • 2-year limited warranty

Overview

BP36V15-2U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 36V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included mounting accessories support 2U rack-mount installation in 4-post racks. Options for 2-point front-rail mounting, 2-post center-mounting, wall-mount and upright tower installation available.

Compatible with SMART1200XLHG, SMART1500RMXL2Ua, SMART1500XL, SMX1200XLHG, SMX1500XLRT2U and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 36V DC UPS systems
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
  • UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
  • 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
  • 2POSTRMKITWM option also enables wallmount installation
  • 2-9USTAND option enables upright tower placement
  • NOTE: LIMIT OF 1 BP36V15-2U PER UPS, SEE BP36V42-3U or BP36V27-2US FOR MULTI-PACK COMPATIBILITY

    Package Includes

    • BP36V15-2U external battery pack with attached DC cabling
    • 4 post compatible mounting hardware
    • Owner's manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332119919
    INPUT
    Input PhaseSingle-Phase
    BATTERY
    DC System Voltage (VDC)36
    UPS ConnectionGrey 2-point connector
    Typical Battery Lifespan4-6 years typical
    PHYSICAL
    Material of ConstructionSteel
    Rack Height  2U
    External Battery Pack Form FactorRack/Tower
    Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
    Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
    Minimum Required Rack Depth (inches)17
    Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm)
    Shipping Dimensions (hwd / in.)8.90 x 20.20 x 23.40
    Shipping Weight (lbs.)57.81
    Unit Dimensions (hwd / in.)3.500 x 17.500 x 13.250
    Unit Weight (lbs.)45
    Mounting DetailsIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
    STANDARDS & COMPLIANCE
    Product ComplianceRoHS; CE (Europe); Trade Agreements Act (TAA)
    WARRANTY & SUPPORT
    Product Warranty Period (U.S. & Canada)2-year limited warranty

    Questions & Answers

    Accessories

    Accessories

      Model Number Description
    2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
    2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems 2POSTRMKITWM 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems
    SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks 4POSTRAILKITWM 4POSTRAILKITWM SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks

    Services & Extended Warranties

    Extended Warranty

    Part Number Description
    TL5SW5Y1750BC 5-Year Extended Warranty and Technical Support for Smart & SMX 0-1750 VA External Battery Modules (EBMs)
    WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
    WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters
    WEXT3G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters

    Preventive Maintenance

    Part Number Description
    TLWEBN72XX7000BC 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)
    TLWEBN75XX7000BC 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

    Emergency Service; Preventive Maintenance

    Part Number Description
    TLWEBN73XX7000BC 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs)

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.