Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: APSINT3636VR
Portable line-interactive power source for any type of equipment from power tools to computers as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for RVs, commercial and fleet vehicles and emergency vehicles.
- Delivers clean 230V AC power from AC or DC power source
- 3600W continuous output power; 7200W peak power
- Auto-transfer switching option for UPS operation
- Corrects brownouts and overvoltages without using battery power
- Includes APSRM4 remote control module
- 1-year limited warranty
Overview
The APSINT3636VR 3600W APS INT Series 36V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of equipment ranging from power tools, pumps and portable lighting to laptop computers and sensitive monitoring equipment. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 3600W of continuous power, 5400W up to one hour or 7200W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, the APSINT3636VR converts stored power from any 36V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 7.5/30A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APSINT3636VR’s automatic voltage regulation feature protects your equipment against blackouts, brownouts, surges and line noise. The APSRM4 module with “traffic light” LEDs is included to provide complete remote monitoring and control of the unit.
Features
- Generates safe, stable, computer-grade 230V AC power from 36V battery bank
- Ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as a vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Meets Normal and Peak Power Demands
- 3600W of continuous power
- 5400W of reserve power up to 1 hr.
- 7200W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Voltage Regulation
- Corrects brownouts and overvoltages without using battery power during battery charging and UPS standby modes
- Protects against line noise that can damage equipment or cause data loss
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 20 ms
- 3-position switch enables Auto, Charge Only or System Off mode
- DIP switches configure high and low voltage auto-transfer
3-Stage 7.5/30A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
Remote Control Capability
- Included APSRM4 remote control module provides remote monitoring and control of unit
Front-Panel LEDs
- Indicate AC/DC operational modes, overload status, DC voltage level, shutdown status and system fault status
Rugged Polycarbonate Housing
- Resists moisture, vibration and impact
- Mounts on any rigid horizontal surface
Specifications
OVERVIEW
| UPC Code | 037332095985 |
INPUT
| Nominal Input Voltage(s) Supported | 230V AC |
| Maximum Input Amps / Watts | DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 26 amps at 230VAC with full inverter and charger load (10.4A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions) |
| Recommended Electrical Service | DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended. |
| Input Connection Type | DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate |
| Voltage Compatibility (VAC) | 230 |
| Voltage Compatibility (VDC) | 36 |
OUTPUT
| Frequency Compatibility | 50 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 3600 |
| Nominal Output Voltage(s) Supported | 230V |
| Output Receptacles | Hardwire |
| Continuous Output Capacity (Watts) | 3600 |
| Peak Output Capacity (Watts) | 7200 |
| Output Voltage Regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%). |
| Output Frequency Regulation | 50 Hz (+/- 0.3 Hz) |
| Overload Protection | Includes 12A input breaker dedicated to the charging system and 20A output breaker for AC output loads. |
BATTERY
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
| Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
| DC System Voltage (VDC) | 36 |
| Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
| Battery Charge | 30-amp high/7.5A low |
VOLTAGE REGULATION
| Voltage Regulation Description | Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels |
| Overvoltage Correction | Over-voltages are automatically reduced by 10% |
| Brownout Correction | Brownouts are automatically boosted by 10% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
PHYSICAL
| Material of Construction | Polycarbonate |
| Cooling Method | Multi-speed fan |
| Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| Shipping Dimensions (hwd / in.) | 13.40 x 14.50 x 20.90 |
| Shipping Weight (lbs.) | 64.60 |
| Unit Dimensions (hwd / in.) | 7.000 x 8.500 x 14.000 |
| Unit Weight (lbs.) | 58 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
LINE / BATTERY TRANSFER
| Transfer Time (Line Power to Battery Mode) | 20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications) |
| Low Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182V - see manual) |
| High Voltage Transfer to Battery Power | In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual) |
FEATURES & SPECIFICATIONS
| Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts. |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1K | Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters |
| WEXT2K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
| WEXT3K | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |