Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 12V DC input; 120V AC output; 4 outlets GFCI protected (NEMA 5-15R)
  • 3000 watts continuous output; 6000 watts peak output (instantaneous)
  • Quiet electricity for TVs, DVD players, microwaves, power tools, coffee makers and game systems
  • Includes "Battery Saver" low voltage alarm/shutdown
  • Remote Control LED/Switch Module and Cable included
  • Meets OSHA requirements

  • 1-year limited warranty

Overview

Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 3000 watts of 120V AC power to 4 AC GFCI protected outlets from any 12V battery or automotive DC source. Includes a PV remote and 25-ft. (7.62 m) of cable. Heavy-duty, compact metal case design is among the smallest, most rugged inverters available at this power level. Conforms to OSHA 1926.404 (b) (1) (ii)

NOTE: To protect against high current draw that may occur during inverter failure, two fuse links rated at 250a each should be positioned no more than 18" from the PV3000GFCI's battery in each positive line.

Features

  • Converts DC power into 3000 watts of continuous 120V AC power
  • 15- and 20-amp outlets provide 120V AC power
  • Includes "Battery Saver" low voltage alarm/shutdown
  • Heavy-duty DC input terminals assure solid connection to battery. Dual connections provide high wattage to support heavy equipment loads.
  • Operating mode switch controls inverter operation.
  • Remote control jack provides optional remote monitoring and control (when used with FREE, included LED/switch module)
  • Remote Control LED/Switch Module controls and monitors your inverter from virtually anywhere within your vehicle with use of included extra-long cable. Allows multiple mounting options, including behind or below a dashboard or compartment. Features daisy-chain capability
  • Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
  • Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
  • Sturdy extruded aluminum case stands up to the toughest work environments
  • Battery conservation charge dial conserves battery power by setting the low-load level at which the inverter automatically shuts off
  • Cooling fans provide cooler operation, lengthening inverter service life
  • Circuit breakers guard the inverter against potentially damanging equipment overload
  • Mounting flanges provide safe, fixed installation
  • Grooved cooling surface provides additional surface area for more efficient cooling
  • Grounding lug connects to vehicle ground

Package Includes

  • PV3000GFCI Inverter
  • Remote control LED/switch module (APSRM4)
  • 25-ft. (7.62 m) remote cable
  • Warranty information
  • Instruction manual

RoHS compliant

Specifications

OVERVIEW
UPC Code037332146595
INPUT
Recommended Electrical ServiceRequires 12VDC input source capable of delivering 286A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 500A battery system fusing is recommended.
Maximum Input Amps286
Maximum Input Amps DetailsFull continuous load - 286A at 12VDC, No load - 2.6A at 12VDC, Shutdown / load sense mode - less than 500 milliamps
Input Cord Length DetailsUser supplies cabling. Minimum gauges for full load operation: 0 (10 ft max), 00 or 2/0 (13 ft max), Twin 00 using 4 conductors (26 ft)
Voltage Compatibility (VDC)12
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)3000
Nominal Output Voltage(s) Supported120V
Output Receptacles(4) 5-15R
Continuous Output Capacity (Watts)3000
Peak Output Capacity (Watts)6000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 115 VAC (+/- 8 VAC)
Output Frequency Regulation  60 Hz (+/- 3 Hz)
Overload ProtectionAutomatic overload protection shuts down inverter system in the event of overloads. Output is protected by 2 built-in 20A circuit breakers (each controlling power to 2 outlets). Inverter and electrical system are further protected via set of 6 40A automotive input fuses.
BATTERY
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Switches3 position rocker switch enables on/off power control, plus remote setting which enables inverter to be remotely powered on or off when used in conjunction with included  APSRM4  module.
Audible AlarmDual function alarm indicates overload conditions or low DC input voltage of 10.5V or less.
PHYSICAL
ColorGray
Material of ConstructionAluminum, Steel
Cooling Methodfan
Form Factors SupportedMounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Shipping Dimensions (hwd / in.)11.10 x 4.20 x 16.00
Shipping Weight (lbs.)16.50
Unit Dimensions (hwd / in.)4.000 x 10.500 x 13.500
Unit Weight (lbs.)12.2
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Temperature32 to 104 F (0 to 40 C)
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground - user supplies cabling
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3F Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.