Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Provides enterprise-class battery backup and pure sine wave output for servers, switches, data storage and other critical networking equipment.

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Provides 20% more wattage compared to traditional UPS systems to protect devices
  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
  • 5-button graphical LCD offers critical UPS data and load status at a glance
  • Optional NETWORK-M2 Gigabit network card enables full remote access and control
  • 3-year limited warranty

Features

1.55kVA/1.1kW/230V Battery Backup for Network Closets and Small Data Centers
This 5P rack-mount line-interactive UPS system provides reliable battery backup for small business, education, retail, financial or healthcare networking components, including servers, VoIP phones, data storage and PoE switches. The 5P1550GR protects connected devices by providing 20 percent more wattage compared to traditional UPS systems. 

Reliable Battery Backup Keeps You Operational Through Power Outages
Valve regulated lead acid (VRLA) battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Exclusive ABM technology increases battery life by 50 percent and closely monitors battery health to provide advanced notice when batteries need replacing.

Optional Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. An optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.

C13 Outlets Protect Your Connected Components
Six C13 outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Three outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.

LCD Interface Keeps You Informed at a Glance
The five-button graphical LCD provides useful information about the UPS itself, load status,
events, measurements and settings. To save energy, the LCD switches to the screen saver after five minutes of inactivity. The backlight LCD automatically dims after 10 minutes of inactivity.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled or USB-enabled device for a variety of communication options (cables are included). The RPO/ROO connector permits emergency shutdown or remote restart of all connected equipment. By adding the optional RELAY-MS interface card (sold separately), a dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components.

Easy Installation Options
You can mount the 5P1550GR in just 1U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PA, sold separately). You can also use the included hardware for wall mounting. The C14 inlet accepts a detachable power cord that connects to a compatible AC outlet.

Package Includes

  • 1550VA 1100W 230V 5P Line-Interactive UPS with 6 Outlets
  • USB cable
  • RS-232 cable
  • (2) IEC to IEC jumper cables
  • 6-outlet cable locking system
  • Mounting hardware
  • Quick Start Guide
Cisco compatible RoHS compliant VMware ready application NUT compatible

Specifications

OVERVIEW
UPC Code743172043085
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
Input Plug TypeC14
OUTPUT
Output Capacity (VA)1550
Output Capacity (kVA)1.55
Output Capacity (Watts)1100
Output Capacity (kW)1.1
Power Factor  0.71
Nominal Voltage Details200V, 208V, 220V, 230V, 240V
Frequency Compatibility50 / 60 Hz
Output Receptacle DetailsCompatible with Eaton Tripp Lite Power Cords
Load Management Receptacles  Two switchable outlet load banks
Output AC Waveform (AC Mode)True Sine Wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4 min. (1100W)
Runtime Half Load (min.)  13 min. (550W)
Internal UPS Replacement Battery Cartridge EBP-0807 
Battery Replacement DescriptionUser replaceable batteries.
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD graphical display
SwitchesRPO / ROO
Alarm Cancel OperationPress ESC to silence the alarm
Audible AlarmAudible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  350
PHYSICAL
Primary Form FactorRackmount
Rack Height  1U
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)25
Primary UPS Depth (mm)554
Primary UPS Height (mm)43
Primary UPS Width (mm)442
Unit Dimensions (hwd / in.)1.700 x 17.400 x 21.800
Unit Dimensions (in.)1.7 x 17.4 x 21.8
Unit Weight (lbs.)42.7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-90% non-condensing
AC Mode Efficiency Rating (100% Load)99
COMMUNICATIONS
Network Management CardsNETWORK-M2
Network Management Card DescriptionNetwork Card Optional
Communications InterfaceRS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR); Pure sine wave output
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsUL 497A; cUL Listed; UL 1778; UL Listed; IEC 62040-2; EN 55024; EN 55022
Product ComplianceRoHS; CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 5SW5Y-1750UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs RK2PA RK2PA Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.